C5355X24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2023-24-24S
C5355X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | ASMESAEASA | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | SAE 37 | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .44 in | |
| Inside diameter (bore hole size) | .1719 in | |
| Item type | SAE 37 Male/NPTF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.133333 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.78 in | |
| Product Length/Depth | 1.77 in | |
| Product material | Carbon steel | |
| Product Volume | 4.726 in³ | |
| Product Weight | 1.133 lb | |
| Product Width | 1.5 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Thread Size 2 | 1 1/2-11 1/2 | |
| UNSPSC | 40183100 | |
| UPC | 725975702871 |