C5355X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2023-2-4S
C5355X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | SAEASMEASA | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 1/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .56 in | |
| Inside diameter (bore hole size) | .2969 in | |
| Item type | SAE 37 Male/NPTF Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.042 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .72 in | |
| Product Length/Depth | .64 in | |
| Product material | Carbon steel | |
| Product Volume | .088 in³ | |
| Product Weight | .042 lb | |
| Product Width | .19 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | 1/8-27 | |
| UNSPSC | 40183100 | |
| UPC | 725975713150 |