C5356X10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2070-10-10S
C5356X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Certification(s) | SAE 070321 | |
| Item type | Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.266667 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.11 in | |
| Product Length/Depth | 1.44 in | |
| Product Volume | .767 in³ | |
| Product Weight | .267 lb | |
| Product Width | .48 in | |
| UNSPSC | 40183100 | |
| UPC | 725975712283 |