C5365X14
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2061-14-14S
C5365X14
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Certification(s) | SAEASMEASA |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 3/16 IN |
| End Size 2 | 1 3/16 IN |
| End type 1 | JIC 37 |
| End type 2 | MPT |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.38 in |
| Inside diameter (bore hole size) | .1719 in |
| Item type | JIC 37 Male/MPT Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.7 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.39 in |
| Product Length/Depth | 1.8 in |
| Product material | Carbon steel |
| Product Volume | 1.801 in³ |
| Product Weight | .7 lb |
| Product Width | .72 in |
| Seal part number if included | 22617-14 |
| Thread sealant | No |
| Thread Size 1 | 1 3/16-12 |
| Thread Size 2 | 1 3/16-12 |
| UNSPSC | 40183100 |
| UPC | 639789335470 |