C5365X8X10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2061-10-8S
C5365X8X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | ASMEASASAE | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1 in | |
| Inside diameter (bore hole size) | .406 in | |
| Item type | JIC 37 Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.286667 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .99 in | |
| Product Length/Depth | 1.52 in | |
| Product material | Carbon steel | |
| Product Volume | .722 in³ | |
| Product Weight | .287 lb | |
| Product Width | .48 in | |
| Seal part number if included | 22617-10 | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 7/8-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975765630 |