C5375X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2042-1-12-12S
C5375X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | SAE 070801 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Dura-Kote | |
| Inside diameter (bore hole size) | .2969 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.62 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.28 in | |
| Product Length/Depth | 2.44 in | |
| Product material | Carbon Steel | |
| Product Volume | 3.998 in³ | |
| Product Weight | .62 lb | |
| Product Width | 1.28 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 639789334909 |