C5375X6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2042-1-6-6S
C5375X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Certification(s) | SAE 070801 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Dura-Kote | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.11 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .83 in | |
| Product Length/Depth | 1.67 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.15 in³ | |
| Product Weight | .11 lb | |
| Product Width | .83 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 639789334879 |