C5405X24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2024-24-24S
C5405X24
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Certification(s) | ASMEASASAE 070202 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 7/8 IN |
| End Size 2 | 1 1/2 IN |
| End type 1 | SAE 37 |
| End type 2 | NPTF |
| Finish/plating | DURA-KOTE |
| Inside diameter (bore hole size) | .188 in |
| Item type | SAE 37 Male/NPTF Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 2.6875 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.33 in |
| Product Length/Depth | 2.64 in |
| Product material | Carbon steel |
| Product Volume | 11.072 in³ |
| Product Weight | 1.688 lb |
| Product Width | 1.8 in |
| Thread sealant | No |
| Thread Size 1 | 1 7/8-12 |
| Thread Size 2 | 1 1/2-11 1/2 |
| UNSPSC | 40183100 |
| UPC | 725975737545 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |