C5425X4X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 202411-4-4S
C5425X4X4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Certification(s) | ASMEASASAE |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 7/16 IN |
| End Size 2 | 1/4 IN |
| End type 1 | JIC 37 |
| End type 2 | NPTF |
| Finish/plating | DURA-KOTE |
| Inside diameter (bore hole size) | .391 in |
| Item type | JIC 37 Male/NPTF Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.12 lb |
| Packaged Width | 6.75 in |
| Product Height | .95 in |
| Product Length/Depth | 1.58 in |
| Product material | Carbon steel |
| Product Volume | .931 in³ |
| Product Weight | .12 lb |
| Product Width | .62 in |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Thread Size 2 | 1/4-18 |
| UNSPSC | 40183100 |
| UPC | 639789334671 |
| Working temperature - max | 400 °F |
| Working temperature - min | -65 °F |