C5506X20
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2071-20-20S
C5506X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | ASMESAEASA | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 5/8 IN | |
| End Size 2 | 1 5/8 IN | |
| End type 1 | MPT | |
| End type 2 | FPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 2 in | |
| Hex Size 2 | 1.63 in | |
| Inside diameter (bore hole size) | .1719 in | |
| Item type | MPT Male/FPT Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2.555556 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.06 in | |
| Product Length/Depth | 2.31 in | |
| Product material | Carbon steel | |
| Product Volume | 9.517 in³ | |
| Product Weight | 1.556 lb | |
| Product Width | 2 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/8-12 | |
| Thread Size 2 | 1 5/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975702895 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |