C5506X24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2071-24-24S
C5506X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | ASASAEASME | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 7/8 IN | |
| End Size 2 | 1 7/8 IN | |
| End type 1 | MPT | |
| End type 2 | FPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .56 in | |
| Inside diameter (bore hole size) | .234 in | |
| Item type | MPT Male/FPT Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 3.22 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.33 in | |
| Product Length/Depth | 2.59 in | |
| Product material | Carbon steel | |
| Product Volume | 13.578 in³ | |
| Product Weight | 2.22 lb | |
| Product Width | 2.25 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/8-12 | |
| Thread Size 2 | 1 7/8-12 | |
| UNSPSC | 40183100 | |
| UPC | 639789334480 |