C5506X6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2071-6-6S
C5506X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAEASMEASA | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 9/16 IN | |
| End type 1 | MPT | |
| End type 2 | FPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .69 in | |
| Hex Size 2 | .56 in | |
| Inside diameter (bore hole size) | .4839 in | |
| Item type | MPT Male/FPT Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.125 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | 1.25 in | |
| Product material | Carbon steel | |
| Product Volume | .901 in³ | |
| Product Weight | .125 lb | |
| Product Width | .68 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | 9/16-18 | |
| UNSPSC | 40183100 | |
| UPC | 725975704202 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |