C5506X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2071-8-8S
C5506X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | ASMEASASAE | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | MPT | |
| End type 2 | FPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .88 in | |
| Hex Size 2 | .75 in | |
| Inside diameter (bore hole size) | .4839 in | |
| Item type | MPT Male/FPT Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.2187 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.42 in | |
| Product material | Carbon steel | |
| Product Volume | 1.544 in³ | |
| Product Weight | .219 lb | |
| Product Width | .87 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 3/4-16 | |
| UNSPSC | 40183100 | |
| UPC | 725975715710 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |