C5515X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2062-1-16-16S, 2062-16-16S
C5515X16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Certification(s) | ASAASMESAE 070220 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 1/16 IN |
| End Size 2 | 1 1/16 IN |
| End type 1 | JIC 37 |
| End type 2 | MPT |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.5 in |
| Hex Size 2 | 1.31 in |
| Inside diameter (bore hole size) | .8439 in |
| Item type | JIC 37 Male/MPT Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.9843 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.81 in |
| Product Length/Depth | 2.05 in |
| Product material | Carbon steel |
| Product Volume | 5.566 in³ |
| Product Weight | .984 lb |
| Product Width | 1.5 in |
| Seal part number if included | 22617-16 |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Thread Size 2 | 1 1/16-12 |
| UNSPSC | 40183100 |
| UPC | 725975709375 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |