C5515X6X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2062-1-8-6S, 2062-8-6S
C5515X6X8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Certification(s) | ASASAE 070220ASME |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 9/16 IN |
| End Size 2 | 3/4 IN |
| End type 1 | JIC 37 |
| End type 2 | MPT |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .88 in |
| Hex Size 2 | .75 in |
| Inside diameter (bore hole size) | .391 in |
| Item type | JIC 37 Male/MPT Male Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.2344 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.14 in |
| Product Length/Depth | 1.45 in |
| Product material | Carbon steel |
| Product Volume | 1.438 in³ |
| Product Weight | .234 lb |
| Product Width | .87 in |
| Seal part number if included | 22617-8 |
| Thread sealant | No |
| Thread Size 1 | 9/16-18 |
| Thread Size 2 | 3/4-16 |
| UNSPSC | 40183100 |
| UPC | 725975756331 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |