C5515X8
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2062-1-8-8S, 2062-8-8S
C5515X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | ASMEASASAE 070220 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | JIC 37 | |
| End type 2 | ORB | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .88 in | |
| Hex Size 2 | .75 in | |
| Inside diameter (bore hole size) | .39 in | |
| Item type | JIC 37 Male/ORB Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.25 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.45 in | |
| Product material | Carbon steel | |
| Product Volume | 1.586 in³ | |
| Product Weight | .25 lb | |
| Product Width | .875 in | |
| Seal part number if included | 22617-8 | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 3/4-16 | |
| UNSPSC | 40183100 | |
| UPC | 639789260123 | |
| Working pressure | 4500 Psi | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |