C5515X8X10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2062-10-8S
C5515X8X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 070220ASAASME | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1 in | |
| Hex Size 2 | .88 in | |
| Inside diameter (bore hole size) | .6089 in | |
| Item type | JIC 37 Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.377778 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.33 in | |
| Product Length/Depth | 1.7 in | |
| Product material | Carbon steel | |
| Product Volume | 2.261 in³ | |
| Product Weight | .378 lb | |
| Product Width | 1 in | |
| Seal part number if included | 22617-10 | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 7/8-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975715116 | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |