C5525X16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2043-1-16-16S, 2043-16-16S
C5525X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Certification(s) | SAE 070701 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 1 5/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Inside diameter (bore hole size) | .2969 in | |
| Item type | JIC 37 Male/MPT Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 2 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.94 in | |
| Product Length/Depth | 2.8 in | |
| Product material | Carbon steel | |
| Product Volume | 4.563 in³ | |
| Product Weight | 1 lb | |
| Product Width | .84 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Thread Size 2 | 1 5/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975744031 |