C5605X4X4X4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2030-4-4S
C5605X4X4X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 070425 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 7/16 IN | |
| End Size 3 | 7/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| End Type 3 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Item type | SAE 37 Male/SAE 37 Male/NPTF Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.12 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.09 in | |
| Product Length/Depth | 2.1 in | |
| Product material | Carbon Steel | |
| Product Volume | .641 in³ | |
| Product Weight | .12 lb | |
| Product Width | .28 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | 7/16-20 | |
| Thread Size 3 | 7/16-20 | |
| UNSPSC | 40183100 | |
| UPC | 725975721636 |