C5706X12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 203102-12-12S
C5706X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 070432 | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | 1 1/16 IN | |
| End Size 3 | 1 1/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| End Type 3 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Inside diameter (bore hole size) | .609 in | |
| Item type | SAE 37 Female/SAE 37 Male/SAE 37 Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.6875 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.66 in | |
| Product Length/Depth | 2.85 in | |
| Product material | Carbon Steel | |
| Product Volume | 7.853 in³ | |
| Product Weight | .688 lb | |
| Product Width | 1.66 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Thread Size 2 | 1 1/16-12 | |
| Thread Size 3 | 1 1/16-12 | |
| UNSPSC | 40183100 | |
| UPC | 725975702574 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |