C5716X4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 203005-4-4S
C5716X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 070428 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 7/16 IN | |
| End Size 2 | 7/16 IN | |
| End Size 3 | 7/16 IN | |
| End type 1 | JIC 37 | |
| End type 2 | JIC 37 | |
| End Type 3 | JIC 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .563 in | |
| Item type | JIC 37 Male/JIC 37 Male/JIC 37 Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.096 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .89 in | |
| Product Length/Depth | 1.92 in | |
| Product material | Carbon Steel | |
| Product Volume | .748 in³ | |
| Product Weight | .096 lb | |
| Product Width | .4375 in | |
| Seal part number if included | 22617-4 | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | 7/16-20 | |
| Thread Size 3 | 7/16-20 | |
| UNSPSC | 40183100 | |
| UPC | 725975704462 |