C5716X8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 203005-8-8S
C5716X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 070428 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End Size 3 | 3/4 IN | |
| End type 1 | JIC 37 | |
| End type 2 | JIC 37 | |
| End Type 3 | JIC 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .875 in | |
| Item type | JIC 37 Male/JIC 37 Male/JIC 37 Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.311111 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 2.7 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.531 in³ | |
| Product Weight | .311 lb | |
| Product Width | .75 in | |
| Seal part number if included | 22617-8 | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 3/4-16 | |
| Thread Size 3 | 3/4-16 | |
| UNSPSC | 40183100 | |
| UPC | 725975723395 |