C5725X6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 203002-1-6-6S
C5725X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 070959 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 9/16 IN | |
| End Size 2 | 9/16 IN | |
| End Size 3 | 9/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| End Type 3 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Item type | SAE 37 Male/SAE 37 Male/SAE 37 Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.19 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.12 in | |
| Product Length/Depth | 1.81 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.158 in³ | |
| Product Weight | .19 lb | |
| Product Width | .5625 in | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Thread Size 2 | 9/16-18 | |
| Thread Size 3 | 9/16-18 | |
| UNSPSC | 40183100 | |
| UPC | 639789322876 |