C5726X8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF1065-0808S
C5726X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Drop dimension | 1.09 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End Size 3 | 3/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | SAE 37 | |
| End Type 3 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .748 in | |
| Item type | SAE 37 Male/SAE 37 Male/SAE 37 Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.38 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.37 in | |
| Product Length/Depth | 3.47 in | |
| Product material | Carbon Steel | |
| Product Volume | 3.565 in³ | |
| Product Weight | .38 lb | |
| Product Width | .75 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 3/4-16 | |
| Thread Size 3 | 3/4-16 | |
| Tube OD 1 | .375 in | |
| Tube OD 2 | .375 in | |
| Tube OD 3 | .5 in | |
| UNSPSC | 40183100 | |
| UPC | 639789322852 | |
| Working temperature - max | 400 °F | |
| Working temperature - min | -65 °F |