![Danfoss 2028 Series Tee/Y Adapters External Pipe to 37° Flare 2028-6-8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318590%2FID463022740375-0101_preview.jpg&w=1920&q=75)
C5755X4X4X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: 2028-4-4S
C5755X4X4X4
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Certification(s) | SAE 070424 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 7/16 IN |
| End Size 2 | 7/16 IN |
| End Size 3 | 1/4 IN |
| End type 1 | JIC 37 |
| End type 2 | JIC 37 |
| End Type 3 | NPTF |
| Finish/plating | DURA-KOTE |
| Item type | JIC 37 Male/JIC 37 Male/NPTF Male Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.12 lb |
| Packaged Width | 6.75 in |
| Product Height | .95 in |
| Product Length/Depth | 2.04 in |
| Product material | Carbon Steel |
| Product Volume | .848 in³ |
| Product Weight | .12 lb |
| Product Width | .4375 in |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Thread Size 2 | 7/16-20 |
| Thread Size 3 | 1/4-18 |
| UNSPSC | 40183100 |
| UPC | 639789322845 |