C5755X8X8X8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2028-8-8S
C5755X8X8X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE 070424 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End Size 3 | 1/2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | JIC 37 | |
| End Type 3 | NPTF | |
| Finish/plating | DURA-KOTE | |
| Item type | JIC 37 Male/JIC 37 Male/NPTF Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.33 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.31 in | |
| Product Length/Depth | 2.78 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.731 in³ | |
| Product Weight | .33 lb | |
| Product Width | .75 in | |
| Thread sealant | No | |
| Thread Size 1 | 3/4-16 | |
| Thread Size 2 | 3/4-16 | |
| Thread Size 3 | 1/2-14 | |
| UNSPSC | 40183100 | |
| UPC | 639789322814 |