Weatherhead by Danfoss
C5924X10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 210212-10S
C5924X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070118 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.05 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.127999 in | |
| Product Length/Depth | .36 in | |
| Product Type | Spare Part | |
| Product Volume | .458 in³ | |
| Product Weight | .05 lb | |
| Product Width | 1.127999 in | |
| Sub-brand | None | |
| Trade Name | C5924x series | |
| Type | Locknut | |
| UNSPSC | 40183100 | |
| UPC | 725975763247 |