Weatherhead by Danfoss
C5924X2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
C5924X2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070118 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.014795 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .5625 in | |
| Product Length/Depth | .22 in | |
| Product Type | Spare Part | |
| Product Volume | .07 in³ | |
| Product Weight | .014 lb | |
| Product Width | .5625 in | |
| Sub-brand | None | |
| Trade Name | C5924x series | |
| Type | Locknut | |
| UNSPSC | 40183100 | |
| UPC | 725975763292 |