Weatherhead by Danfoss
C5924X20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 210212-20S
C5924X20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Certification(s) | SAE 070118 | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.12 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.875 in | |
| Product Length/Depth | .41 in | |
| Product Type | Spare Part | |
| Product Volume | 1.441 in³ | |
| Product Weight | .12 lb | |
| Product Width | 1.875 in | |
| Sub-brand | None | |
| Trade Name | C5924x series | |
| Type | Locknut | |
| UNSPSC | 40183100 | |
| UPC | 725975752012 |