Weatherhead by Danfoss
C5924X24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 210212-24S
C5924X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Color | Zinc clear trivalent chromate | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.125 in | |
| Product Length/Depth | .41 in | |
| Product Type | Spare Part | |
| Product Volume | 1.851 in³ | |
| Product Weight | .187 lb | |
| Product Width | 2.125 in | |
| Sub-brand | None | |
| Trade Name | C5924x series | |
| UNSPSC | 40183100 | |
| UPC | 725975716786 |