Weatherhead by Danfoss
CA-50-CO
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CA-50-CO
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Packaged Height | 47.008 in |
| Packaged Length | 40.984 in |
| Packaged Volume | 52031.035 in³ |
| Packaged Weight | 910.508 lb |
| Packaged Width | 27.007 in |
| Product Height | 46.5 in |
| Product Length/Depth | 26 in |
| Product Type | Super I Assortment |
| Product Volume | 48360 in³ |
| Product Weight | 493 lb |
| Product Width | 40 in |
| Sub-brand | None |
| Trade Name | Coll-O-Crimp |
| UNSPSC | 27120000 |
| UPC | 725975898321 |