CA197
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CA197
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 6 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Model Code | TGXXLAXXXAACA197 |
| Non-Rotating | Yes |
| Reciprocating | Yes |
| Rod Material | Non Case Hardened |
| Sub-brand | None |