CA638
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CA638
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | TZXXHMXNXKACA638 | |
| Non-Rotating | Yes | |
| Port Location | Head 1-Cap 1 | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2 in | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Working pressure - max | 3000 Psi |