CA946
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CA946
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Model Code | TG10GWXXXXACA946 | |
| Non-Rotating | No | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |