Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | CF-24XZ | |
| Drop dimension IN | 2.106 | |
| Drop dimension MM | 53.50 | |
| End size 1 | -24 | -24 |
| End size 2 | -24 | -24 |
| End size 3 | -24 | -24 |
| End type 1 | MALE ORFS | Male ORFS |
| End type 2 | MALE ORFS | Male ORFS |
| End type 3 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.969 | |
| Hex size 5 MM | 50.0 | |
| Item type | ADAPTER-TEE | Adapter-tee |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | CF-X | CF-X |
| Thread size 2 | 2-12 UN | 2-12 UN |