Pivot Pin-2 OUTSIDE OPS
CH-9080-3
ToolsCH-9080-3 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product width in | 1.100 |
| Product width mm | 27.940 |