
Weatherhead by Danfoss
CL-16-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CL-16-2
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Variety of labels and tags available. |
| Packaged Height | .512 in |
| Packaged Length | 12 in |
| Packaged Volume | 73.728 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 12 in |
| Product color/finish | Multi colored |
| Product Height | 11 in |
| Product Length/Depth | .01 in |
| Product Type | Labels and Tags |
| Product Volume | .88 in³ |
| Product Weight | .8 lb |
| Product Width | 8 in |
| Self adhesive | No |
| Sub-brand | None |
| Trade Name | None |
| UNSPSC | 55121619 |
| UPC | 725975732069 |