Weatherhead by Danfoss
CL-502
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CL-502
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Variety of labels and tags available. | |
| Packaged Height | .512 in | |
| Packaged Length | 12 in | |
| Packaged Volume | 73.728 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 12 in | |
| Product color/finish | Multi colored | |
| Product Height | 11 in | |
| Product Length/Depth | .01 in | |
| Product Type | Labels and Tags | |
| Product Volume | .88 in³ | |
| Product Weight | .16 lb | |
| Product Width | 8 in | |
| Self adhesive | No | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 55121619 | |
| UPC | 725975444092 |