PIVOT PIN ASSY
CL-9008-3-ASSY
ToolsCL-9008-3-ASSY Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 1.500 |
| Product width mm | 38.100 |