Clevis Bracket
CN-133-065
ToolsCN-133-065 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Clevis bracket |
| Product height in | 3.620 |
| Product height mm | 91.948 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product width in | 4.500 |
| Product width mm | 114.300 |