CP-315-02-16-16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CP-315-02-16-16
Product specifications
Characteristic | Value |
|---|---|
| Application | Rod and piston seal spare part |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Item type | Wiper |
| Product material | Synthetic rubber |
| Product Type | Spare Part |
| Sub-brand | None |
| Trade Name | None |