Product specifications
Characteristic | Value | Description |
---|---|---|
Base Unit Of Measure | Piece | |
Basket Visibility | NA | |
Catalog Visibility | NA | |
Code number | CP611-2_CM | |
Country Specific | All countries | |
Creation Date | 2022-03-22 09:22:59 | |
External Internal Sales | External | |
Global Catalog | False | |
LastRepublishedDate | Fri Apr 28 2023 11:29:41 GMT-0000 (UTC) | |
Material Description | NEEDLE VALVE | |
Material Group | 130501 | |
Material type | ZFRT | |
Media Channel | All | |
Model Code | CP611-2-00-CP611-2_CM-1520-CP611-2_CM | |
Product Group Description | Cartridge Mechanical Valves | |
Product Group Name | C75 | |
Product Hierarchy | C75 15161 | |
Product line | Cartridge Mechanical Valves | |
Product Line | C75 | |
Product Line Description | Cartridge Mechanical Valves | |
Product Type | Cartridge Needle Valves | |
PTH Full Path | DPS>Integrated Circuit Solutions>C75>C75 15161 | |
SAP Division | 00 | |
Source Systems | SAPSRP | |
Special Publishing Terms | Not Publicly Available | |
Type | C75 15161 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |