BELLOW
CP68EN-CP2179
ToolsCP68EN-CP2179 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 4.330 |
| Product height mm | | 109.982 |
| Product length in | | 15.950 |
| Product length mm | | 405.130 |
| Product width in | | 4.330 |
| Product width mm | | 109.982 |