CLEVIS BRACKET
CR-133-02
ToolsCR-133-02 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Clevis bracket |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product width in | 1.500 |
| Product width mm | 38.100 |