
Aeroquip by Danfoss
CR170-04RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
CR170-04RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | All mobile or stationary internal combustion engines converted to handle LPG (propane), construction industry, utility industry, automotive, truck and bus, lift trucks. | |
| Bend radius - min | 3 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 12000 Psi | |
| Color | Black | |
| Compliance(s) | CGA (Canadian Gas Association) | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Cover style | Perforated | |
| Dash size | -4 | |
| Factory crimp | Yes | |
| Feature | Highly abrasion resistant coverSmall number of hoses for many fuel optionsProven reliability with high temperature resistance | |
| Inside diameter | .19 in | |
| Outside diameter | .52 in | |
| Package form | Reel | |
| Product Height | .52 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Engine and Fuel Hose and Tubing | |
| Product Volume | 3.245 in³ | |
| Product Weight | .16 lb | |
| Product Width | .52 in | |
| Reinforcement material | Polyester and Wire | |
| Sub-brand | None | |
| Trade Name | CR170 Series | |
| Tube material | Nylon | |
| UPC | 678146072412 | |
| Working pressure | 350 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |