Hose nipple assembly CS Series - Straight (ISOMETRIC)

HOSE NIPPLE ASSY,CS/16,C62/16,ZT,STR

CS1616FPHS


Tools

Product specifications

Characteristic
Value
Description
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Construction StyleCRIMPCrimp
End size 1-16-16
End Type 1SPLIT FLANGE CODE 62Split flange code 62
Finish platingZINC PLATINGZinc plating
Hose cut off factor IN2.559
Hose cut off factor MM65.000
Hose size-16-16
Product materialCARBON STEELCarbon steel
SeriesCS SERIESCS Series
Thread sealantNONo