Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 41.000 | |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 1.240 | |
| Compatible hose ID MM | 31.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End connection torque | 154-170 LB-FT(209-230 NM) | 154-170 lb-ft(209-230 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.890 | |
| Hose cut off factor MM | 48.000 | |
| Hose size | -20 | -20 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CS SERIES | CS Series |
| Thread sealant | NO | No |
