Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 67.5 DEGREE | 67.5 Degree |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 1.240 | |
| Compatible hose ID MM | 31.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.244 | |
| Drop dimension MM | 57.00 | |
| End size 1 | -20 | -20 |
| End Type 1 | FLANGE CATERPILLAR | Flange Caterpillar |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.488 | |
| Hose cut off factor MM | 114.000 | |
| Hose size | -20 | -20 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CS SERIES | CS Series |
| Thread sealant | NO | No |