Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.811 | |
| Backup hex size MM | 46.000 | |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 1.240 | |
| Compatible hose ID MM | 31.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.008 | |
| Hose cut off factor MM | 51.000 | |
| Hose size | -20 | -20 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CS SERIES | CS Series |
| Thread sealant | NO | No |
