Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 1.240 | |
| Compatible hose ID MM | 31.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.323 | |
| Hose cut off factor MM | 59.000 | |
| Hose size | -20 | -20 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CS SERIES | CS Series |
| Thread sealant | YES | Yes |
